Product Hierarchy
Product Hierarchy

NH50116ASFB - DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 S/FTP SWB Fire Resistant Anti-termite & Water proof


DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 S/FTP SWB Fire Resistant (EN 50200-PH120 & BS 6387 CWZ) Anti-termite & Water proof

Product Overview

Suitable Applications: Industrial Ethernet Cat 6A connection with Fire Resistant capability

Construction Details

Conductor
SizeStrandingStranding ClassMaterialNo. of PairsNo. of Elements
23 AWGSolidClass 1BC - Bare Copper48
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene1.17 mm (0.0461 in)Blue & White with Blue Strips, Orange & White with Orange Strips, Green & White with Green Strips, Brown & White with Brown StripsFire Protection Barrier: Mica glass Tape(MGT)
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Individual PairTapeBi-Laminate (Alum+Poly)26 AWG (Solid) TCAll four pairs laid up together, bound by a fire-protection barrier of mica-glass tape (MGT)
OverallBraidTinned Copper (TC)60%Water-blocking tape is wrapped over the braid shielding
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)12.3 mm (0.484 in)
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 15.40 mm (0.6063 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
73.2 Ohm/km @ 20 Deg. C100 Ohm
Delay
Max. Delay Skew
45 ns/70m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
43.8dB/70m66.363.356.053.023.0
105.9 dB/70m60.357.348.045.025.0
208.4 dB/70m55.852.842.039.025.0
259.4 dB/70m54.351.340.037.024.3
31.2510.5 dB/70m52.949.938.135.123.6
62.515.0 dB/70m48.445.432.129.121.5
10019.1 dB/70m45.342.328.025.020.1
25031.1 dB/70m39.336.320.017.017.3
30034.3 dB/70m38.135.118.515.517.3
50045.3 dB/70m34.831.814.011.017.3
Voltage
Voltage Rating
60 V

Mechanical Characteristics

Temperature
Operating
-40°C to + 80°C

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS 6387 CWZ
Resistance to Fire: EN 50200-PH120
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: IEC 61156-5, IEC 61034-2 - Smoke Density Min Transmittance = 60%
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.29 Revision Date: 07-29-2025
No accessories are available for this product