Product Hierarchy
Product Hierarchy

NH50115UFL - DataTuff™ Industrial Ethernet CAT5e 4x2x23AWG/1 U/FTP Fire Resistant


DataTuff™ Industrial Ethernet CAT5e 4x2x23AWG/1 U/FTP Fire Resistant

Product Overview

Suitable Applications: This Category 5e Cable is a cable standard for Gigabit Ethernet, capable to continue transmitting data even when being directly attacked by fire.

Construction Details

Conductor
SizeStrandingStranding ClassMaterialNo. of PairsNo. of Elements
23 AWGSolidClass 1BC - Bare Copper48
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene1.58 mm (0.0622 in)Blue & White with Blue Strips, Orange & White with Orange Strips, Green & White with Green Strips, Brown & White with Brown StripsFire Protection Barrier: Mica glass Tape(MGT)
Inner Shield
Shield TypeMaterialDrainwire TypeNotes
TapeBi-Laminate (Alum+Poly)26 AWG (Solid) TCAll 4 Pairs laid up together & binded by Fire Protection Barrier: Mica Glass Tape(MGT)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)10.80 mm (0.4252 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
73.2 Ohm/km @ 20 Deg. C100 Ohm
Delay
Max. Delay Skew
45 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. RL (Return Loss) [dB]
12.0465.362.320
44.0556.353.323
85.7751.848.824.5
106.4750.347.325
168.2547.244.225
209.2745.842.825
2510.4244.341.324.3
3011.4743.140.123.8
31.2511.7242.939.923.6
62.516.9938.435.421.5
10021.9835.332.320.1

Mechanical Characteristics

Temperature
Operating
-40°C to + 80°C

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23
AWM Compliance: AWM 21130
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA 568.2-D
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.2 Revision Date: 09-03-2025
No accessories are available for this product