Product Hierarchy
Product Hierarchy

NH50106ASFA - DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 S/FTP SWA Fire Resistant (PH120)


DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 S/FTP SWA Fire Resistant (PH120)

Product Overview

Suitable Applications: Industrial Ethernet Cat 6A connection with Fire Resistant capability

Construction Details

Conductor
SizeStrandingStranding ClassMaterialNo. of PairsNo. of Elements
23 AWGSolidClass 1BC - Bare Copper48
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene1.58 mm (0.0622 in)Blue & White with Blue Strips, Orange & White with Orange Strips, Green & White with Green Strips, Brown & White with Brown StripsFire Protection Barrier: Mica glass Tape(MGT)
Inner Shield
ElementShield TypeMaterialDrainwire TypeNotes
Individual PairTapeBi-Laminate (Alum+Poly)26 AWG (Solid) TCAll 4 individually shielded Pairs laid up together & made circular
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)12.7 mm (0.500 in)
Outer Shield
Shield TypeMaterialCoverageNotes
BraidTinned Copper (TC)60%A Fire Protection Barrier: Mica Glass Tape & Water Blocking Tape wrapped over shielding
Armor
Armor Type & Material
SWA - Steel Wire Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 16.1 mm (0.634 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
73.2 Ohm/km @ 20 Deg. C100 Ohm
Delay
Max. Delay Skew
45 ns/100m
536 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. RL (Return Loss) [dB]
43.8 dB/70m66.363.323
85.4 dB/70m61.858.824.5
106.0 dB/70m60.357.325
167.6 dB/70m57.254.225
208.5 dB/70m55.852.825
259.6 dB/70m54.351.324.3
31.2510.7 dB/70m52.949.923.6
62.515.5 dB/70m48.445.421.5
10019.9 dB/70m45.342.320.1
20029.1 dB/70m40.837.818
25033 dB/70m39.336.317.3
30036.6 dB/70m38.135.117.3
40043.2 dB/70m36.333.317.3
50049.2 dB/70m34.831.817.3
Voltage
Voltage Rating
60 V

Mechanical Characteristics

Temperature
Operating
-40°C to + 80°C

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS EN 50200 PH120
Data Category: Category 6A
ISO/IEC Compliance: IEC 61034-2 - Smoke Density Min Transmittance = 60%
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
Other Standard Compliance(s): BS EN 50289-4-16

Product Notes

Notes: TIA 568 D .2 Cat.6a and ISO/IEC 11801 class D and IEEE 802. 3an 10GBASE-T, Circuit integrity performance during a fire of the relevant requirements of IEC 60331 23

History

Update and Revision: Revision Number: 0.7 Revision Date: 10-17-2024
No accessories are available for this product