Product Hierarchy
Product Hierarchy

NH50106ASF - DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG Fire Resistance Small Diameter Cable


DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG Fire ResistanceCable

Product Overview

Suitable Applications: For Ethernet Networking, Fire resistance

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Foam)1.30 mm (0.0512 in)Blue & White, Orange & White, Green & White, Brown & WhiteFire Protection Barrier: Mica glass Tape(MGT)
Inner Shield
ElementShield TypeMaterialNotes
Individual PairTapeBi-Laminate (Alum+Poly)All 4 individually shielded Pairs laid up together & made circular
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)70%
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 8.5 mm (0.33 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
73.2 Ohm/km @ 20 Deg. C100 Ohm
Delay
Max. Delay Skew
45 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
45.1 dB/70m66.363.3565323
107.9 dB/100m60.357.3484525
2011.1 dB/100m55.852.8423925
2512.5 dB/100m54.351.3403725
31.2514 dB/100m52.949.938.135.123.3
62.519.9 dB/100m48.445.432.129.120.7
10025.4 dB/100m45.342.3282519
25041.3 dB/100m39.336.3201717.3
30045.6 dB/100m38.135.118.515.517.3
50060.2 dB/100m34.831.8141117.3
Voltage
Voltage Rating
60 V

Mechanical Characteristics

Temperature
Operating
-20°C to + 60°C

Standards and Compliance

Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-23, BS EN 50200 PH120
Data Category: Category 6A
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
Other Standard Compliance(s): BS EN 50289-4-16

History

Update and Revision: Revision Number: 0.24 Revision Date: 07-29-2026
No accessories are available for this product