(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3146)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
(699)Type A
(532)Type A Field Attachables
(345)Type A Receptacles
(45)Type A Single-Ended Cordsets
(85)Type A Double-Ended Cordsets
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(963)M12
(704)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(248)M12-M12 Cordsets
(162)M12-M8 Cordsets
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(930)SPIDER Fast/Gigabit Switches
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
(45)Embedded Ethernet
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
(4)M12 D-Code to RJ45 Ethernet Adapter, angled version, M12 side with wall mount, RJ45 side angled, Rail Applications, EN45545
Housing Color: | nickel-plated silver |
Number of Pins: | 4 |
Design Standard: | IEC 61076-2-101 |
Contact Bearer Color: | black |
Contact Bearer Material: | LCP |
Rated Current*: | 4 A |
Rated Voltage: | 48 V AC / 60 V DC |
Type of Contact / Gender: | female |
Contact Base Material: | copper alloy |
Contact Plating: | gold-plated |
Housing Material: | GD - ZnAl nickel-plated |
UL-File: | UL 1977 CSA-C22.2 No. 182.3 |
Weight: | 40 g |
Update and Revision: | Revision Number: 0.16 Revision Date: 05-04-2025 |