Product Hierarchy
Product Hierarchy

NB2800-3LJs-G - Vehicle Router with 2x GbE (RJ45), -25..+70°C, 3xLTE cat.4,





Vehicle approved, high-performance wireless router. 2x Gigabit Ethernet (RJ45). Temperature range -25..+70°C. With three times LTE category 4 modem.

Product Overview

Name: NB2800-3LJs-G
WAN: IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE; Voice Gateway (SIP, Call Routing, Audio);
License: NRSW 5.0 and newer version, included, if the hardware is capable: Vi(virtualization), V(voice), Ix(ITxPT), F(FMS2IP), Se(eSIM consum.), S(openVPN server);

Product Life Cycle

Life Cycle: Active - Product is available

General Information

Scope of delivery: Device, General safety instructions

More Interfaces

SIM Cards: 4x Micro SIM (3FF)
Local Management and Device Replacement: Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP
Ethernet Connector Type: 2x Gigabit Ethernet (1000Base-T, Auto MDIX, 10/100/1000 Mbps, RJ-45)
Power Supply: 1x Terminal block header (5 mm);
Power supply/signaling contact: Ignition Sense: Input with delayed shutdown;
Serial: 1x RS-232; Protocol EIA-232; Signals TX, RX; Signal levels: High (≥5 VDC), Low (≤ -5VDC); Bit rate up to 115kbps; Terminal block header 5mm (included)
GPS (global positioning system): Multi-GNSS, Receiver BeiDou, Galileo, GLONASS, GPS, gpsOne Gen 9, Antennas: active or passive, Sensitivity: Down to -161 dBm, CEP (Circular Error Probability) ≤2m (Open sky conditions, Standalone), Min Update Rate: 1Hz, Services: Standalone, GNSS Stream NMEA or JSON
LEDs: 8 LEDs (STAT, MOBx, WLANx, …)
Reset Function: Pin-hole push button for reboot and factory reset

Radio technology

Modules
Description2G3G4GMIMOAntenna ConnectorAdditional Radio Features
Module 1GNSS: 1x FAKRA C-coded male;
Module 2On each (3x) 4G module: GSM/GPRS/EDGE Bands: B3 (1800), B8 (900)On each (3x) 4G module: DC-HSPA+/UMTS Bands: B1 (2100), B3 (1800), B8 (900)On each (3x) 4G module: LTE Cat. 4 Bands: B1, B3, B7, B8, B20, B28AOn each (3x) 4G module: 2x2 MIMOOn each (2x) 4G: 2x FAKRA D-coded male;On each (3x) 4G module: CSFB; VoLTE;
Load Balance: Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing

Power requirements

Operating Voltage: 12 .. 48 VDC (±25%)
Power Consumption: max. 20 W

Diagnostics features

Alarm and event actions: Email; SMS sending
Monitoring: Watchdogs (Hard- and Software); Link Supervision; MQTT Broker

Security features

Multipoint VPN: VXLAN, CSD dial-in, OpenVPN, IPSec, GRE, L2TP, PPTP, IKEv1/v2

Service

Other services: DNS Cache;

Software

Firmware Storage: Fail-safe update (FOTA); Software Update via USB, HTTP(s) (push), FTP (pull), SFTP (pull), TFTP (pull)
Radius Server: External Radius Server Management User Authentication
Software features: Software Development Kit (SDK);
Software Version: 5.0 (updates free of charge)
Operating system: NRSW (NetModule Router Software)
Switching: VLAN (802.1Q)
Redundancy: Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol)
Diagnostics: Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed TestGNSS Diagnostics
Configuration: DHCP Client and Server
Security: Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering
Time synchronisation: NTP Client and Server, SNTP Server
Routing: Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading, Mobile-IP
Management Software: Compatible with "Connectivity Suite"
Cellular Functions: Multi-APN; Signal Strength Monitoring; Dedicated Bearers

Ambient conditions

Degree of Protection when Installed: IP40
Operating temperature: -25-+70 °C

Mechanical construction

Dimensions (WxHxD): 164/190 mm x 58 mm x 139.5 mm
Weight: 800 g
Mount Type: Flat surface mounting
Mating Side: all from front

Approvals

Basis Standard: CE according to 2014/53/EU (RED), 2011/65/EU (RoHS)
UK Regulation Compliance: UKCA Mark
Suitability - Indoor: Yes

Reliability

Guarantee: 5 years

Further Instructions

History

Update and Revision: Revision Number: 0.6 Revision Date: 03-19-2026
Variants
Item #Type
942998190NB2800-3LJs-G
Belden-NetModule-Transportation-2023-08-BR-EN Lowres.pdf
Netmodule-Compliance-Overview-2025-08-28.pdf
NB2800_enclosure.pdf
NB2800_Installation_Instruction.pdf
NB2800_3D.zip
NB28x0_conformity.zip
No accessories are available for this product