Hich-Performance Router with 1x Gigabit Ethernet , 1x Gigabit / SFP Combo, WLAN 802.11ac (Wi-Fi 5),
| Name: | NB1800-Wac |
| WAN: | IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE; |
| Life Cycle: | Active - Product is available |
| Scope of delivery: | Device, General safety instructions, 1x Terminal block 3.5mm |
| USB interface: | 1 x USB 2.0 socket to connect an approved USB storage device, USB Type A socket |
| Local Management and Device Replacement: | Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP |
| Ethernet: | Gigabit Ethernet: Auto MDIX, 1000/100/10 Mbps; 1x RJ45; 1x Combo RJ45 or SFP (SFF-8472, max. Class 1 module, 1.25 GBd ±100 ppm, 3.3 VDC ± 10%) |
| Power Supply: | 5-pin terminal block (connector included) |
| Serial: | 1x RS-232, RS-485; Signals GND, TX, RX; Up to 115kBit/s |
| CPU: | 1.3 GHz dual-core |
| Memory: | 1 GB RAM |
| Storage: | 4 GB flash |
| LEDs: | 6 LEDs + Ethernet LEDs (Speed, Activity) |
| Reset Function: | Pin-hole push button for reboot and factory reset |
| Description | MIMO | Antenna Connector | Additional Radio Features | Radio Protocol | Frequency Band | Access Point Functionality | Client / STA Functionality |
|---|---|---|---|---|---|---|---|
| Module 4 | 2x2 MIMO; Max. 866 Mbps | 2x SMA female | WLAN FCC ID: TK4WLE600VX | 802.11 a/b/g/n/ac (Wi-Fi 5) | WLAN 2.4 or 5 GHz | Yes (up to 100 clients) | Yes |
| Load Balance: | Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing |
| Alarm and event actions: | Email; SMS |
| Monitoring: | Watchdogs (Hard- and Software); Link Supervision; MQTT Broker |
| Multipoint VPN: | VXLAN, CSD dial-in, OpenVPN, IPSec, GRE, L2TP, PPTP, IKEv1/v2 |
| Other services: | DNS Cache; |
| Firmware Storage: | Fail-safe update (FOTA); Software Update via USB, HTTP(s) (push), FTP (pull), SFTP (pull), TFTP (pull) |
| Radius Server: | External Radius Server Management User Authentication |
| Software features: | Software Development Kit (SDK); |
| Software Version: | 5.0 (updates free of charge) |
| Operating system: | NRSW (NetModule Router Software) |
| Switching: | VLAN (802.1Q) |
| Redundancy: | Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol) |
| Diagnostics: | Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed Test |
| Configuration: | DHCP Client and Server |
| Security: | Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering |
| Time synchronisation: | NTP Client and Server, SNTP Server |
| Routing: | Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading |
| Management Software: | Compatible with "Connectivity Suite" |
| Cellular Functions: | Signal Strength Monitoring |
| Air Pressure (Operation): | Up to 4000m above sea level |
| Degree of Protection when Installed: | IP40 |
| Relative humidity (non-condensing): | 0-95 % |
| Dimensions (WxHxD): | 61 mm x 128/140 mm x 121 mm |
| Weight: | 800 g |
| Housing Material: | brushed aluminium |
| Mount Type: | DIN Rail 35 mm |
| Labeling: | Type label on bottom |
| Basis Standard: | CE according to 2014/53/EU (RED), UKCA (RER), FCC |
| UK Regulation Compliance: | UKCA Mark |
| Suitability - Indoor: | Yes |
| Software Download: | https://share.netmodule.com/public/system-software/latest/ |
| Update and Revision: | Revision Number: 0.4 Revision Date: 12-15-2025 |
| Item # | Type |
|---|---|
| 942998235 | NB1800-Wac |