Product Hierarchy
Product Hierarchy

NB1601-LSc - Industrial Router with ETH, LTE




Modular Wireless Router with 4-port Ethernet switch to connect remote locations. With: LTE

Product Overview

Name: NB1601-LSc
Part Number: 942998059
WAN: IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE;

Product Life Cycle

Life Cycle: Active - Product is available

General Information

Scope of delivery: Device, General safety instructions, 2x Terminal block 3.5mm

More Interfaces

USB interface: 1 x USB 2.0 socket to connect an approved USB storage device, USB Type A socket
SIM Cards: 2x Micro SIM (3FF) slot
Local Management and Device Replacement: Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP
Ethernet Connector Type: 4x Fast Ethernet (100 Base-TX, Auto MDIX, 10/100 Mbps, RJ45)
Power Supply: 10-pin terminal block (connector included)
Serial: 1x RS-232; Signals TX, RX; Up to 115kBit/s
CPU: 1 GHz single core
Memory: 512 MB RAM
Storage: 4 GB flash
Signaling contact: 2x Digital I/O; Low 0-3 VDC; High 9-32 VDC; Isolation 1'500 VDC; Relay output with NO, NC, COM (normally open, normally closed) on Terminal block header 3.5mm (screw locking)
LEDs: 6 LEDs + Ethernet LEDs (Speed, Activity)
Reset Function: Pin-hole push button for reboot and factory reset

Radio technology

Modules
Description2G3G4GMIMOAntenna ConnectorAdditional Radio Features
Module 1B2 (1900), B3 (1800), B5 (850), B8 (900)B1 (2100), B2 (1900), B5 (850), B8 (900)LTE Cat. 4 Max 150 Mbps down, 50 Mbps up Bands: B1 (2100), B3 (1800), B5 (850), B7 (2600), B8 (900), B20 (800)2x2 MIMO2x SMA femaleVoice: CSFB
Load Balance: Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing

Power requirements

Operating Voltage: 12-24 VDC (±20%)
Power Consumption: 7 W average, 10 W maximum

Diagnostics features

Alarm and event actions: Email; SMS
Monitoring: Watchdogs (Hard- and Software); Link Supervision; MQTT Broker

Security features

Multipoint VPN: VXLAN, CSD dial-in, OpenVPN, IPSec, GRE, L2TP, PPTP, IKEv1/v2

Service

Other services: DNS Cache;

Software

Firmware Storage: Fail-safe update (FOTA); Software Update via USB, HTTP(s) (push), FTP (pull), SFTP (pull), TFTP (pull)
Radius Server: External Radius Server Management User Authentication
Software features: Software Development Kit (SDK);
Software Version: 5.0 (updates free of charge)
Operating system: NRSW (NetModule Router Software)
Switching: VLAN (802.1Q)
Redundancy: Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol)
Diagnostics: Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed Test
Configuration: DHCP Client and Server
Security: Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering
Time synchronisation: NTP Client and Server, SNTP Server
Routing: Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading
Management Software: Compatible with "Connectivity Suite"
Cellular Functions: Signal Strength Monitoring

Ambient conditions

Air Pressure (Operation): Up to 4000m above sea level
Degree of Protection when Installed: IP40
Operating temperature: -40-+70 °C
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Dimensions (WxHxD): 45 mm x 124/134 mm x 110/121 mm
Weight: 450 g
Housing Material: brushed aluminium
Mount Type: Flat surface mounting
Mating Side: from the front
Labeling: Type label on side

Approvals

Basis Standard: CE according to 2014/53/EU (RED), UKCA (RER), FCC
Safety of industrial control equipment: EN 62368-1, IEC 62368-1, UL 62368-1
Transportation: E-Mark ECE R10, Fire Safety ECE R118
UK Regulation Compliance: UKCA Mark
Suitability - Indoor: Yes

Reliability

Guarantee: 5 years
Warranty: 5 years on hardware

Further Instructions

History

Update and Revision: Revision Number: 0.40 Revision Date: 12-15-2025
Variants
Item #TypeEAN Code
942998059NB1601-LSc4059759032523
Belden-NetModule-Industrial-2023-10-BR-EN.pdf
Netmodule-Compliance-Overview-2025-08-28.pdf
NB1601_enclosure.pdf
NB1601_Installation_Instruction.pdf
nr_quick_start_guide_v2024-03-01.pdf
NB1601-renders.zip
NB1601_compliance.zip
NB1601_3D.zip
No accessories are available for this product