Product Hierarchy
Product Hierarchy

Monitors & Sensors - Belden Environmental Monitors and Sensors


Environmental Monitors and Sensors

Application

Product Overview: Belden Climate monitors and sensors allow precise monitoring/alarming of key environmental parameters for improved equipment availability in mission-critical applications (data center, networking closet, remote locations)
Benefits: Built-in intuitive web interface for remote access via Ethernet browser, Built-in and external sensor options (temperature, humidity, airflow, water detection, door position, smoke), SNMP-enabled for compatibility with leading DCIM package Recognize IP-based camera for space viewing, Set alarm threshold, can be sent to up to five e-mail addresses, Allows viewing of data graphs and analysis of historical logs, Power Supply included as noted, UL & cUL Listed
Environmental Space: Indoor

Related Part Numbers

Variants
Part #Description
9318-0500Environmental Monitor, on-board Temperature, Humidity and dew-point sensors, capacity to add 4 digital, US Power Supply included
9318-0515Remote Temperature, Airflow, Humidity and Dew Point Sensor, 20'
9318-0518Remote Temperature, Humidity and Dew Point Sensor
9318-0520Five Way Splitter for Remote Sensors
9318-0521Environmental Monitor, on-board temperature, humidity and dew-point sensors, one relay contact, capacity to add 4 digital and 4 I/O sensors, "Universal" power supply included
9318-0522Analog to Digital Converter, 10' Cable allows you to interface an analog sensor to a Plug-n-Play port. It is compatible with 9318-0500 - 9318-0521 - 9318-0527 - 9318-0543 environment monitors and Belden Upgradeable PDUs
9318-0523Environmental Monitor, on-board temperature, humidity and dew-point sensors, one relay contact, capacity to add 4 digital and 4 I/O sensors, built-in PoE, NO power supply included
9318-0527Environmental Monitor, on-board temperature, humidity and dew-point sensors, capacity to add 4 digital, built-in PoE, "Universal" power supply included
9318-0530Leak Detection Cable Kit, 10'
9318-0534Flood Sensor, 15'
9318-0535Photoelectric Smoke Alarm, 120V, Battery Back-up
9318-0536Sensor, Smoke Detector, No Alarm
9318-0537Power Failure Sensor, US Power Supply
9318-0542Remote Temperature x3, Humidity and Dew Point Sensor
9318-0543Environmental Monitor, on-board temperature, humidity and dew-point sensors, one relay contact, capacity to add 4 digital and 4 I/O sensors, built-in PoE, US power supply included
9318-0544Remote Temperature Sensor, 25'
9318-0545Photoelectric Smoke Alarm, 220V, Battery Back-up
9318-0546Leak Detection Cable Kit, 40'
9318-0553Leak Detection Extension Cable, 100'
9318-0554Leak Detection Extension Cable, 50'
9318-0555Leak Detection Extension Cable, 25'
9318-0556Leak Detection Extension Cable, 10'
9318-0557Remote Temperature, Humidity and Dew Point Sensor, 50' Cord
9318-0558Environmental Monitor, on-board temperature, humidity and dew-point sensors, capacity to add 4 digital, built-in PoE, US power supply included
9318-0501Remote Temperature Sensor, 12' Cord
9318-0504Door Position Sensor, magnetic, with 30ft wire
9318-0506Remote PDU Display, RJ12 Connection
9318-0503Remote Temperature, Airflow, Humidity and Dew Point Sensor, 12ft
Update and Revision: Revision Number: 0.442 Revision Date: 08-28-2025
9318-0500.pdf
9318-0500, -0527, -0558.pdf
9318-0501.pdf
9318-0503, -0515, -0516.pdf
9318-0504.pdf
9318-0506.pdf
9318-0518, -0557.pdf
9318-0520.pdf
9318-0521, -0523, -0543.pdf
9318-0534.pdf
9318-0535, 0545.pdf
9318-0537.pdf
9318-0542.pdf
9318-0543.pdf
9318-0544.pdf
No accessories are available for this product