Product Hierarchy
Product Hierarchy

MachFlexTM Robotic 21330 Cable - Unshielded PUR robot single and multi-core power cable

Unshielded PUR robot single and multi-core industrial power cable for high dynamic bending and torsion motions, UL/cUL AWM 10866 and AWM 21330 certified

Product Overview

Suitable Applications: Warehouse automation equipment, Industrial machinery and machine tools, Multi-axis articulated robots with twisting and bending motion in Automotive industry, In power chains or moving machine parts, Inside of dress packs of buckling arm robots and for use for gantry robots

Construction Details

Conductor
StrandingStranding ClassMaterialNotes
StrandedClass 6BC - Bare CopperExtra fine stranded
Insulation
MaterialColor Code
PP - PolypropyleneAs per UL 1581
Outer Jacket
Material
PUR - Polyurethane

Electrical Characteristics

Voltage
UL Voltage Rating
1000 V
Voltage Rating Table Notes: 2 kV ac

Mechanical Characteristics

Temperature
Continuous Flexing
-20°C to +80°C
Bend Radius
Installation Min.
5XOD
Bend Radius Table Notes: Flexing Min. 10XOD

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: Horizontal flame test
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): UL 758

Product Notes

Notes: UL AWM Style 10866 (single core cable), UL AWM Style 21330, CSA C22.2 No.210 AWM I/II A/B

History

Update and Revision: Revision Number: 0.2 Revision Date: 09-11-2026

Part Numbers

Variants
Item #
BRD1Y08U
BRD1Y09U
BRD1Y10U
BRD1Y11U
BRD1Y12U
BRD1Y13U
BRD1Y14U
BRD1Y15U
BRD1Y16U
BRA3X08U
BRA4X08U
BRA3X09U
BRA4X09U
BRA3X10U
BRA4X10U
BRA3X11U
BRA4X11U
BRA3X12U
BRA4X12U
BRA3X13U
BRA4X13U
BRA3X14U
BRA4X14U
BRA3X15U
BRA4X15U
BRA3X16U
BRA4X16U
BRA3X17U
BRA4X17U
No accessories are available for this product