Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Unshielded PUR robot cable for high dynamic bending and torsion motions, UL/cUL AWM 10866 and AWM 21330 certified
| Suitable Applications: | Warehouse automation equipment, Industrial machinery and machine tools, Multi-axis articulated robots with twisting and bending motion in Automotive industry, In power chains or moving machine parts, Inside of dress packs of buckling arm robots and for use for gantry robots |
| Element Description | Stranding | Stranding Class | Material |
|---|---|---|---|
| 1 | Stranded | Class 6 | BC - Bare Copper |
| Element Description | Material | Color Code |
|---|---|---|
| 1 | PP - Polypropylene | As per UL 1581 |
| Element Description |
|---|
| 1 |
| Material |
|---|
| PUR - Polyurethane |
| Element Description |
|---|
| 1 |
| UL Voltage Rating |
|---|
| 1000 V (High Voltage test: 2KVac) |
| Continuous Flexing |
|---|
| -20℃~80℃ |
| Installation Min. |
|---|
| 5XOD |
| Bend Radius Table Notes: | Flexing Min: 10XOD |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance, Oil Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | FT2, Horizontal flame test |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | UL 758 |
| Notes: | CSA C22.2 No.210, UL AWM Style 10866 (Single core cable) and UL AWM Style 21330, AWM I/II A/B |
| Update and Revision: | Revision Number: 0.2 Revision Date: 08-26-2026 |