Product Hierarchy
Product Hierarchy

MachFlexTM Robotic Cable - Unshielded PUR robot cable for high dynamic bending and torsion motions, UL/cUL AWM 20549 certified

Unshielded PUR robot cable for high dynamic bending and torsion motions, UL/cUL AWM 20549 certified

Product Overview

Suitable Applications: Warehouse automation equipment, Industrial machinery and machine tools, Multi-axis articulated robots with twisting and bending motion in Automotive industry, In power chains or moving machine parts, Inside of dress packs of buckling arm robots and for use for gantry robots

Construction Details

Conductor
Element DescriptionElementNo. of ElementsStrandingMaterial
1'Stranding@Conductor1'3StrandedBC - Bare Copper
Insulation
Element DescriptionMaterialColor Code
1PP - PolypropyleneColour code in accordance with DIN 47100
Inner Jacket
Element Description
1
Outer Jacket
Material
PUR - Polyurethane

Electrical Characteristics

Electricals
Element Description
1
Voltage
UL Voltage Rating
300 V (High Voltage test: 2KVac)

Mechanical Characteristics

Temperature
Continuous Flexing
-20℃~80℃
Bend Radius
Installation Min.
5XOD
Bend Radius Table Notes: Flexing Min: 10XOD

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: FT2, Horizontal flame test
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): UL 758

Product Notes

Notes: CSA C22.2 No.210

History

Update and Revision: Revision Number: 0.2 Revision Date: 08-26-2026
No accessories are available for this product