Product Hierarchy
Product Hierarchy

MULTI-USER OUTLET BOX, 24 PORT - Multi-User Outlet Box, 24 Port


Multi-Media, Multi-User Outlet Box, 24 Port

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200.

Physical Characteristics (Overall)

Height: 2.64 in
Width: 10.68 in
Depth: 10.47 in
Port Count: 24 Port
Front Connection: Flush
Packaging: Individually packaged cardboard box
Weight: 1.5 lbs

Connectors

Materials
DescriptionMaterial
Multi Media Outlet BoxPlastic - UL94V-0

Construction and Dimensions

Max Capacity: 24 inserts, 2 Connector Module Strip

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: MDVO

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX, CAT6+ and CAT5E MDVO UTP and Fiber Modules
Variants
Item #ColorPort Count
AX100220Almond24 Port
AX100222Black24 Port
AX100219Gray24 Port
AX100221White24 Port

Product Notes

Included Parts: Screws, cable tie, instruction sheet, designation labels
Notes: For proper installation refer to the installation guide included with the product or visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.301 Revision Date: 08-22-2025
Date: 2006-01-07
Belden-Copper-Catalog-2016.pdf
Multi-user-Outlet-Box-24-port-MULTI-USER_OUTLET_BOX_24_PORT_BI.pdf
No accessories are available for this product