(109)1Gbps, Single-mode, 1550nm, LC, 100Km, DDMI
Type: | MTS-SFP-1G-LH+/LC |
Description: | 1Gbps, Single-mode, 1550nm, LC, 100Km, DDMI |
Part Number: | 942999859 |
Port type and quantity: | 1000BASE-ZX with LC connector |
Single mode fiber (LH) 9/125 µm (long haul transceiver): | 50 - 100 km 11 - 32 dB link budget at 1550 nm A = 0.18 dB/km, 3 dB reserve, D = 18 ps/(nm x km) |
Operating Voltage: | +3.3V |
Power consumption: |
Diagnostic functions: | Optical input and output power, transceiver temperature, bias current/voltage |
Operating temperature: | 0-+70 °C |
Update and Revision: | Revision Number: 0.36 Revision Date: 05-23-2024 |