(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
1Gbps, Single-mode, TX1310nm, RX1550nm, LC, 10Km-TYPE A
| Type: | MTS-SFP-1G-BIDI-TypeA-LX/LC |
| Description: | 1Gbps, Single-mode, TX1310nm, RX1550nm, LC, 10Km-TYPE A |
| Part Number: | 942999860 |
| Port Type and Quantity: | 2 x 1000BASE-LX with LC connector |
| Single mode fiber (LH) 9/125 µm (long haul transceiver): | 0 - 10 km < 14 dB link budget at 1310/1550 nm A = 0.18 dB/km, 3 dB reserve, D = 18 ps/(nm x km) |
| Operating Voltage: | +3.3V |
| Power consumption: | <1W |
| Diagnostic functions: | Optical input and output power, transceiver temperature, bias current/voltage |
| Operating temperature: | 0-+70 °C |
| Update and Revision: | Revision Number: 0.36 Revision Date: 05-23-2024 |