(109)10Gbps, Single-mode, 1550nm, LC, 80Km, DDMI
Type: | MTS-SFP-10G-ZR/LC |
Name: | MTS-SFP-10G-ZR/LC |
Description: | 10Gbps, Single-mode, 1550nm, LC, 80Km, DDMI |
Part Number: | 942999875 |
Port type and quantity: | 10GBASE-ER/EW with LC connector |
Operating Voltage: | +3.3V |
Power consumption: | 1.8W |
Diagnostic functions: | optical input and output power, transceiver temperature, bias current/voltage |
Operating temperature: | 0-70 °C |
Update and Revision: | Revision Number: 0.17 Revision Date: 05-23-2024 |