Networking & Data Cable
(644)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
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
(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(109)10Gbps, Single-mode, 1310nm, LC, 10Km, DDMI
Type: | MTS-SFP-10G-LR/LC |
Description: | 10Gbps, Single-mode, 1310nm, LC, 10Km, DDMI |
Part Number: | 942999852 |
Port type and quantity: | 10GBASE-LR with LC connector |
Single mode fiber (LH) 9/125 µm (long haul transceiver): | 0 - 10 km |
Operating Voltage: | +3.3V |
Power consumption: |
Diagnostic functions: | Optical input and output power, transceiver temperature, bias current/voltage |
Operating temperature: | 0-+70 °C |
Update and Revision: | Revision Number: 0.36 Revision Date: 05-23-2024 |