(109)100Mbps, Multi-mode, 1310nm, 2km, LC, DDMI
Type: | MTS-SFP-100M-MM/LC |
Name: | MTS-SFP-100M-MM/LC |
Description: | 100Mbps, Multi-mode, 1310nm, 2km, LC, DDMI |
Part Number: | 942999873 |
Port type and quantity: | 100BASE-SX with LC connector |
Operating Voltage: | +3.3V |
Power consumption: | 0.6W |
Operating temperature: | 0-70 °C |
Update and Revision: | Revision Number: 0.17 Revision Date: 05-23-2024 |