Product Hierarchy
Product Hierarchy

MTS-Power Cord-2M-IS - Power Cord, 250VAC/6A, 2M, IS


Power cord, 3*0.75mm2, 250VAC/6A, 2M, Black, India standard plug-three pins plug, Elbow plug, IS

Product description

Name: MTS-Cable-100G-3M
Part Number: 942999769
Cable Length: 2 M

Power requirements

Input frequency: 50-60Hz
Operating Voltage: 250VAC/6A

Ambient conditions

Operating temperature: -10-+55 °C
Note: IS 1293, IS 694, IEC 60320-1

Approvals

RoHS Compliant: Yes

History

Update and Revision: Revision Number: 0.6 Revision Date: 09-23-2024
No accessories are available for this product