Product Hierarchy
Product Hierarchy

MTS2724-6X-MP-E - MAMMUTHUS Layer3 Gigabit Ethernet Switch with PoE/PoE+


1U rack mount, 24 × FE/GE POE/POE+, 4 × 1/10G SFP+ slots, redundant PSU, enhanced software

Product description

Type: MTS2724-6X-MP-E
Name: MTS2724-6X-MP-E
Description: 1U rack mount, 24 × FE/GE POE/POE+, 4 × 1/10G SFP+ slots, redundant PSU, enhanced software
Part Number: 942999832
Port type and quantity: 24 × FE/GE POE/POE+, 4 × 1/10G SFP+ slots, 1 × RJ45 Console port, 1 × USB 2.0, no Reset Button, extendible with one extended slot for media module with 2 × 1/10G SFP+ interfaces
Heat Radiation Type: Fixed fan

More Interfaces

Power Supply: 2 × modular redundant PSUs, hot swappable

Power requirements

PoE Budget: According to the PSU module used: 380W (if apply 1 × PSU500); 760W (if apply 2 × PSU500); 760W (if apply 1 × PSU880); 1520W (if apply 2 × PSU880); PSU120 has no PoE output power
Operating Voltage: 100-240VAC 50-60Hz, redundancy PSU supported
Applicable PSU modules: MTM2700-PSU120, MTM2700-PSU500, MTM2700-PSU880
Power consumption: Device non-PoE power consumption:34W, Max. PoE power consumption:720W

Ambient conditions

Permissible Humidity (Storage/Transport): 5% to 95%
Operating temperature: -10-+55 °C
Storage/transport temperature: -40-+70 °C
Relative humidity (non-condensing): 10-90 %

Mechanical construction

Width: 442 mm
Height: 44.2 mm
Depth: 420 mm
Weight: 7.4 kg
Mounting: Rack mount
Software Specifications
Data link layer protocol and technologyLANMAC address learning amount limit; static Mac configuration; black hole MAC
Dynamic and static ARP; proxy ARP; free ARP
Ethernet; Ethernet II; VLAN; 802.3x; 802.1p; 802.1Q; 802.3ad
Q-in-Q and flexible Q-in-Q; VLAN mapping
STP/RSTP/MST; GVRP; Super VLAN; PVLAN; Voice VLAN; Monitor link; BPDU TUNNEL; PPPOE+
Multi to one port mirroring; multi to multiport mirroring; RSPAN
PoEFunction802.3af; 802.3at; priority; preemptive function; automatic fault monitoring
SecuritySecurity featuresIPv4/v6 ACL; AAA; 802.1X; RADIUS; TACACS+; SSH; port security; user classification; port isolation; UNI/NNI isolation; DHCP snooping; DAI; ARP check; IP source guard; CPU protection
Attack protectionURPF; LAND attack; SYN Flood attack; Smurf attack; Ping Flood attack; TearDrop attack; Ping of Death attack
Network protocolRouting protocolStatic router; RIP v1/v2; OSPF; BGP; ISIS; RIPng; OSPFv3; BGP4; ISISv6; ECMP; Network load balancing
Multicast protocolIGMP PROXY; IGMP filter; MLD v1/v2; IGMP Snooping; MLD v1/v2 Snooping; PIM-DM; PIM-SM; PIM-SDM; PIM-SSM
IP applicationDHCP Server; DHCP Client; DHCP Relay; DHCP Snooping; DHCPv6 Server; DHCPv6 Client; DHCPv6 Relay; DNS; Ping; FTP Server; FTP Client; IP Accounting; UDP Helper; NTP
IPv6IPv6 basic function: IPv6 ND, IPv6 PMTU, IPv6 ACL, DS-Lite, IPv4/v6 Dual Stack
IPv6 TunnelingIPv6 manual tunnel; GRE tunnel; Ipv4/Ipv6 compatible automatic tunnel, 6to4 tunnel, ISATAP tunnel
QoSTraffic classificationBased on port/MAC address/IP address/IP priority/DSCP priority/TCP or UDP port number/ protocol type etc.
Traffic policingCAR
Congestion managementSP; WRR; SP+WRR
Congestion avoidanceRED; WRED
VirtualizationVirtualization technologyStacking, up to 8 devices
ManagementNetwork managementConsole port; HTTP; Telnet; SSH management; SNMP v1/v2/v3; RMON 1/2/3/9; SYSLOG; DDMI
Line managementVCT; UDLD
Traffic analysissFlow traffic analysis
OAMSLAIncluding network delay/network jitter/packet loss rate test
ReliabilityLink reliabilityBFD for OSPF/VRRP etc.; Keepalive Gateway; VRRP/VRRPv6; ERPS(G.8032) ring network protocol
Data center featureVXLAN; EVPN; XML API/NETCONF; M-LAG

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10V/m (80-1000MHz), 3V/m (1000-6000MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)
EN 61000-4-8 power freq magnetic field: 30A/m
EN 61000-4-11 voltagedips,shortinterrupt: 0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EMC emitted immunity

EN 55032: EN 55032 Class A
EN 61000-3-2: EN 61000-3-2 Class A
EN 61000-3-3: EN 61000-3-3
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

FCC: CE/FCC Compliant
China Network Access Certificate: Compliant
CCC: Compliant
Common Criteria: EAL 2+
RoHS Compliant: RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Scope of delivery and accessories

Accessories to Order Separately: Network Management Industrial HiVision, SFP, extended line card
Scope of delivery: Device, console cable, installation package, "*Power cord does not included in the package

History

Update and Revision: Revision Number: 0.91 Revision Date: 10-09-2024
HIT Brochure_2022_CN_Final_MTS.pdf
HIT Brochure_2022_EN_Final_MTS.pdf
2D CAD Data – dxf
3D CAD Data - stp
EU Declaration of Conformity
Version: 2020-07-08
FCC Declaration of Conformity
Version: 2020-07-08
MTS26_27_28 Series-9.7.304.1.zip
IG_MTS2600_2700_2800_(CN)_V1.2.pdf
IG_MTS2600_2700_2800_(EN)_V1.2.pdf
MTS2600_2700_2800 Installation Guide (Chinese)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS2600_2700_2800 Installation Guide (English)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS 2624 2724 2824 2824F-4X User Manual.pdf
MTS Series Switch User Manual (Chinese)
Description: The ‘User Manual’ is the configuration guide for all MTS products in one document.
Version: 1.3
MTS Series Switch User Manual (English)
Description: The ‘User Manual’ is the configuration guide for all MTS products in one document.
Version: 1.3
MTS2724 2748 2800 User manual.pdf
No accessories are available for this product