(109)AC/DC 880W PSU; Input 100-240V/7.0A; Output 12VDC/10A, 53.5VDC/7.1A (100VAC-165VAC), 53.5VDC/14.2A (165VAC-240VAC); PoE supported
Type: | MTM2700-PSU880 |
Name: | MTM2700-PSU880 |
Description: | AC/DC 880W PSU; Input 100-240V/7.0A; Output 12VDC/10A, 53.5VDC/7.1A (100VAC-165VAC), 53.5VDC/14.2A (165VAC-240VAC); PoE supported |
Part Number: | 942999837 |
Current consumption: | 7A (220V), 7A (110V) |
Input frequency: | 50-60 HZ |
Nominal power of voltage supply: | 880W with 120W non-PoE output power and 760W PoE output power (220V)/550w (110V) |
Operating Voltage: | 100-240VAC |
Activation Current: | typ. |
Diagnostic functions: | LEDs (PWR) at basic device |
Operating temperature: | -10-+55 °C |
FCC: | CE/FCC Compliant |
China Network Access Certificate: | Compliant |
CCC: | Compliant |
Common Criteria: | EAL 2+ |
RoHS Compliant: | RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant |
Scope of delivery: | PSU module |
Update and Revision: | Revision Number: 0.19 Revision Date: 07-03-2024 |
Item # | Type |
---|---|
942999837 | MTM2700-PSU880 |