(109)MachFlex™ SERVO Symmetrical 610BCY, 3 Conductor 70mm² + 3 Ground 10mm² Stranded Bare Copper, PP Insulation, Overall Aluminum Foil Plus Tinned Copper Braid Shield, Black PVC Jacket, 1000V Flexible SERVO Motor Supply Cable
Suitable Applications: | Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. Double screened power cable for large servo drive systems with high electrical load. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 70 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 3 | 10 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Brown, Black, Gray |
Ground | PP - Polypropylene | Yellow/Green #1, Yellow/Green #2, Yellow/Green #3 |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 70% |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 36.2 mm (1.43 in) |
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (Max. Operating Voltage) | 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +80 °C ( Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
144.8 mm (5.701 in) | 543 mm (21.4 in) |
Bulk Cable Weight: | 2800 kg/km (1900 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
AWM Compliance: | AWM 2570 |
CENELEC Compliance: | EN 50290-2-25, EN 50363-4-1 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.81 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
MSS010 010100M | Black | 100 m |
MSS010 010200M | Black | 200 m |
MSS010 010300M | Black | 300 m |
MSS010 F2V100M | Gray, RAL 7032 | 100 m |
MSS010 F2V200M | Gray, RAL 7032 | 200 m |
MSS010 F2V300M | Gray, RAL 7032 | 300 m |