Product Hierarchy
Product Hierarchy

MSHCY039 - MachFlex™ SERVO Hybrid 610BCY, 3C+1G 25mm² Str BC, PP Ins, 2 Pr 1.5mm² BC, PP Ins IS + TC Brd, Overall TC Brd, PVC Jkt


MachFlex™ SERVO Hybrid 610BCY, 3 Conductor +1 Ground 25mm² Stranded Bare Copper, PP Insulation, 2 Pair 1.5mm² Bare Copper, PP Insulation, Aluminium Foil Plus Tinned Copper Braid Shield Over Each pair, Overall Tinned Copper Braid Shield, PVC Outer Jacket, 1000V Flexible SERVO Motor Supply Cable

Product Overview

Suitable Applications: Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. Signal pair shield plus overall shield ensure good performance on EMI/RFI resistance.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)325 mm²StrandedClass 5BC - Bare Copper
Ground125 mm²StrandedClass 5BC - Bare Copper
Signal Pair(s)21.5 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PP - PolypropyleneBlack #1, Black #2, Black #3
Ground WirePP - PolypropyleneYellow/Green
Pair(s)PP - Polypropylene1. Black #5&Black#6, 2. Black #7&Black #8
Inner Shield
ElementShield TypeMaterialCoverage
Each PairTapeBi-Laminate (Alum+Poly)100%
Each PairBraidTinned Copper (TC)85%
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 27.9 mm (1.10 in)

Electrical Characteristics

Voltage
UL Voltage RatingVoltage Rating
1000 V (Max. Operating Voltage)600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +80 °C (Occasional movement)-40°C to +80°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
167.4 mm (6.591 in)418.5 mm (16.48 in)
Bulk Cable Weight: 1593 kg/km (1070 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h
Flammability / Reaction to Fire: VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
AWM Compliance: AWM 2570
CENELEC Compliance: EN 50290-2-25, EN 50363-4-1
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.115 Revision Date: 07-05-2024

Part Numbers

Variants
Item #ColorLength
MSHCY039 003100MOrange, RAL 2003100 m
MSHCY039 003200MOrange, RAL 2003200 m
MSHCY039 003300MOrange, RAL 2003300 m
No accessories are available for this product