(109)MachFlex™ SERVO Hybrid 610BCY, 3 Conductor +1 Ground 2.5mm² Stranded Bare Copper, PP Insulation, 2 Pair 1.0mm² Bare Copper, PP Insulation, Aluminium Foil Plus Tinned Copper Braid Shield Over Each pair, Overall Tinned Copper Braid Shield, PVC Outer Jacket, 1000V Flexible SERVO Motor Supply Cable
Suitable Applications: | Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. Signal pair shield plus overall shield ensure good performance on EMI/RFI resistance. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Signal Pair(s) | 2 | 1 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Black #1, Black #2, Black #3 |
Ground Wire | PP - Polypropylene | Yellow/Green |
Pair(s) | PP - Polypropylene | 1. Black #5&Black#6, 2. Black #7&Black #8 |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Each Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Each Pair | Braid | Tinned Copper (TC) | 85% |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 85% |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 14.3 mm (0.563 in) |
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (Max. Operating Voltage) | 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +80 °C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
85.8 mm (3.38 in) | 214.5 mm (8.445 in) |
Bulk Cable Weight: | 340 kg/km (230 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
AWM Compliance: | AWM 2570 |
CENELEC Compliance: | EN 50290-2-25 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.109 Revision Date: 11-29-2023 |
Item # | Color | Length |
---|---|---|
MSHCY016 003100M | Orange, RAL 2003 | 100 m |
MSHCY016 003200M | Orange, RAL 2003 | 200 m |
MSHCY016 003300M | Orange, RAL 2003 | 300 m |