Product Hierarchy
Product Hierarchy

MSHCY006 - MachFlex™ SERVO Hybrid 610BCY, 3C+1G 1.5mm² Str BC, PP Ins, Overall TC Brd, PVC Jkt


MachFlex™ SERVO Hybrid 610BCY, 3 Conductor +1 Ground 1.5mm² Stranded Bare Copper, PP Insulation, Overall Tinned Copper Braid Shield, PVC Outer Jacket, 1000V Flexible SERVO Motor Supply Cable

Product Overview

Suitable Applications: Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. Signal pair shield plus overall shield ensure good performance on EMI/RFI resistance.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)31.5 mm²StrandedClass 5BC - Bare Copper
Ground11.5 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PP - PolypropyleneBlack #1, Black #2, Black #3
Ground WirePP - PolypropyleneYellow/Green
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 8.6 mm (0.34 in)

Electrical Characteristics

Voltage
UL Voltage RatingVoltage Rating
1000 V (Max. Operating Voltage)600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +80 °C (Occasional movement)-40°C to +80°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
51.6 mm (2.03 in)129 mm (5.08 in)
Bulk Cable Weight: 125 kg/km (84.0 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h
Flammability / Reaction to Fire: VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
AWM Compliance: AWM 2570
CENELEC Compliance: EN 50290-2-25, EN 50363-4-1
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.116 Revision Date: 07-04-2024

Part Numbers

Variants
Item #ColorLength
MSHCY006 003100MOrange, RAL 2003100 m
MSHCY006 003200MOrange, RAL 2003200 m
MSHCY006 003300MOrange, RAL 2003300 m
No accessories are available for this product