(109)MachFlex™ SERVO Hybrid 610BY, 6 Conductor + 1 Ground 1.5mm² Stranded Bare Copper, PP Insulation, 1 Pair 0.75mm² Bare Copper, PP Insulation, Tinned Copper Braid Shield Over Each Pair, PVC Jacket, 1000V Flexible SERVO Motor Supply Cable
Suitable Applications: | Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 6 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Signal Pair(s) | 1 | 0.75 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6 |
Ground | PP - Polypropylene | Yellow/Green |
Signal Pair(s) | PP - Polypropylene | White&Black |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Each Pair | Braid | Tinned Copper (TC) | 85% |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 11.4 mm (0.449 in) |
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (Max. Operating Voltage) | 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +80°C(Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
68.4 mm (2.69 in) | 171 mm (6.73 in) |
Bulk Cable Weight: | 202 kg/km (136 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
AWM Compliance: | AWM 2570 |
CENELEC Compliance: | EN 50290-2-25, EN 50363-4-1 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.94 Revision Date: 07-04-2024 |
Item # | Color | Length |
---|---|---|
MSH015 010100M | Black | 100 m |
MSH015 010200M | Black | 200 m |
MSH015 010300M | Black | 300 m |