(109)MachFlex™ SERVO Classic 610BCY, 3 Conductor +1 Ground 10mm² Stranded Bare Copper, PP Insulation, Overall Aluminum Foil Plus Tinned Copper Braid Shield,PVC Outer Jacket, 1000V Flexible SERVO Motor Supply Cable
Suitable Applications: | Designed for connecting frequency converter and motor. Cable applications include heavy industry, chemical industry and paper industry in dry, damp or wet interiors. This type of cables suitable for plant engineering both of static or flexible use. Double screened power cable for large servo drive systems with high electrical load. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 10 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 10 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Brown, Black, Gray |
Ground | PP - Polypropylene | Yellow/Green |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 70% |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 18.1 mm (0.713 in) |
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (Max. Operating Voltage) | 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +80°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
72.4 mm (2.85 in) | 271.5 mm (10.69 in) |
Bulk Cable Weight: | 579 kg/km (389 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
AWM Compliance: | AWM 2570 |
CENELEC Compliance: | EN 50290-2-25, EN 50363-4-1 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.78 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
MSC005 368100M | Clear, Transparent | 100 m |
MSC005 368200M | Clear, Transparent | 200 m |
MSC005 368300M | Clear, Transparent | 300 m |