Product Hierarchy
Product Hierarchy

MRTC2C15S - MachFlex™ Robotic Multi-Core Control, 2 C 15 AWG Str TC, ETFE Ins, TCBS, PVC Outer Jkt


MachFlex™ Robotic Multi-Core Control & Signal Cable, 2 Conductor 15 AWG Stranded Tinned Copper, ETFE Insulation, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: MachFlex Robotic AWM 2517, Multi-Core Cables are meeting the high demands of the robotic industry on the cabling of continuous moving machinery and the corresponding robotic components. These cables are specially designed for high mechanical requirements, they can withstand highly dynamic bending and torsional movements, and can be used in crucial industrial environments

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)215 AWGStrandedClass 6TC - Tinned Copper
Insulation
MaterialColor Code
ETFE - Ethylene TetrafluoroethyleneBlack, White
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 7.6 mm (0.30 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
11.3 Ohm/km (3.44 Ohm/1000ft)
Voltage
UL Voltage Rating
300 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
Operating
-40°C to +105°C
Table Notes: ±90º Bending: Min. 8 million cycles (Speed: 60 cycles/min.; Bending radius: 7.5D) ; Drag Chain: Min. 25 million cycles (Traversing distance: 350mm; Speed: 70 cycles/min; Bending radius: 6D) ; Vertical Torsion Test +/-180⁰/m: Min. 8 million cycles ; Horizontal Torsion Test +/-90⁰/m: Min. 8 million cycles.
Bulk Cable Weight: 96.8 kg/km (65.0 lbs/1000ft)

Standards and Compliance

Environmental Suitability: IndoorOutdoor, Indoor, Outdoor, Oil Resistance
Flammability / Reaction to Fire: FT1, FT4, VW-1, IEC 60332-1-2
AWM Compliance: AWM 2517
CEC / C(UL) Compliance: CSA C22.2 No.210
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: UL certification : UL 13. Suitability -Oil Resistant : IRM 902 120℃x18hrs, IRM 903 120℃x18hrs

History

Update and Revision: Revision Number: 0.26 Revision Date: 05-31-2024

Part Numbers

Variants
Item #ColorLength
MRTC2C15S G8U100MGray100 m
MRTC2C15S G8U200MGray200 m
MRTC2C15S G8U300MGray300 m
MRTC2C15S 003100MOrange100 m
MRTC2C15S 003200MOrange200 m
MRTC2C15S 003300MOrange300 m
No accessories are available for this product