(109)MachFlex™ Robotic Multi-Core Control & Signal Cable, 3 Conductor 15 AWG Stranded Tinned Copper, ETFE Insulation, PVC Outer Jacket
Suitable Applications: | MachFlex Robotic AWM 2586, Multi-Core Cables are meeting the high demands of the robotic industry on the cabling of continuous moving machinery and the corresponding robotic components. These cables are specially designed for high mechanical requirements, they can withstand highly dynamic bending and torsional movements, and can be used in crucial industrial environments. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 15 AWG | Stranded | Class 6 | TC - Tinned Copper |
Material | Color Code |
---|---|
ETFE - Ethylene Tetrafluoroethylene | Black, White, Red |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 7.3 mm (0.29 in) |
Max. Conductor DCR |
---|
9.9 Ohm/km (3.0 Ohm/1000ft) |
UL Voltage Rating |
---|
600 V (Max. Operating Voltage) |
Operating |
---|
‐40°C to +105°C |
Table Notes: | ±90º Bending: Min. 8 million cycles (Speed: 60 cycles/min.; Bending radius: 7.5D) ; Drag Chain: Min. 25 million cycles (Traversing distance: 350mm; Speed: 70 cycles/min; Bending radius: 6D) ; Vertical Torsion Test +/-180⁰/m: Min. 8 million cycles ; Horizontal Torsion Test +/-90⁰/m: Min. 8 million cycles. |
Bulk Cable Weight: | 99.2 kg/km (66.7 lbs/1000ft) |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | FT1, FT4, VW-1, IEC 60332-1-2 |
AWM Compliance: | AWM 2586 |
CEC / C(UL) Compliance: | CSA C22.2 No.210 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | UL certification : UL 13. Suitability -Oil Resistant : IRM 902 120℃x18hrs, IRM 903 120℃x18hrs |
Update and Revision: | Revision Number: 0.22 Revision Date: 05-31-2024 |
Item # | Color | Length |
---|---|---|
MRTB3C15U G8U100M | Gray | 100 m |
MRTB3C15U G8U200M | Gray | 200 m |
MRTB3C15U G8U300M | Gray | 300 m |
MRTB3C15U 003100M | Orange | 100 m |
MRTB3C15U 003200M | Orange | 200 m |
MRTB3C15U 003300M | Orange | 300 m |