Product Hierarchy
Product Hierarchy

MRTA1P23U - MachFlex™ Robotic Multi-Pair Control, 1 Pr 23 AWG Str TC, ETFE Ins, PVC Outer Jkt


MachFlex™ Robotic Multi-Pair Control & Signal Cable, 1 Pair 23 AWG Stranded Tinned Copper, ETFE Insulation, PVC Outer Jacket

Product Overview

Suitable Applications: MachFlex Robotic AWM 20276, Multi-Pair Cables are meeting the high demands of the robotic industry on the cabling of continuous moving machinery and the corresponding robotic components. These cables are specially designed for high mechanical requirements, they can withstand highly dynamic bending and torsional movements, and can be used in crucial industrial environments

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)123 AWGStrandedTC - Tinned Copper
Insulation
MaterialColor Code
ETFE - Ethylene Tetrafluoroethylene1. Black&Brown
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 2.9 mm (0.11 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
74.5 Ohm/km (22.7 Ohm/1000ft)
Voltage
UL Voltage Rating
30 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
Operating
-40°C to +80°C
Table Notes: ±90º Bending: Min. 8 million cycles (Speed: 60 cycles/min.; Bending radius: 7.5D); Drag Chain: Min. 25 million cycles (Traversing distance: 350mm; Speed: 70 cycles/min; Bending radius: 6D); Vertical Torsion Test +/-180⁰/m: Min. 8 million cycles; Horizontal Torsion Test +/-90⁰/m: Min. 8 million cycles.
Bulk Cable Weight: 13.7 kg/km (9.21 lbs/1000ft)

Standards and Compliance

Environmental Suitability: IndoorOutdoor, Indoor, Outdoor, Oil Resistance
Flammability / Reaction to Fire: FT1, VW-1, IEC 60332-1-2
AWM Compliance: AWM 20276
CEC / C(UL) Compliance: CSA C22.2 No.210
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Suitability -Oil Resistant : IRM 902 120℃x18hrs, IRM 903 120℃x18hrs

History

Update and Revision: Revision Number: 0.33 Revision Date: 05-31-2024

Part Numbers

Variants
Item #ColorLength
MRTA1P23U G8U100MGray100 m
MRTA1P23U G8U200MGray200 m
MRTA1P23U G8U300MGray300 m
MRTA1P23U 003100MOrange100 m
MRTA1P23U 003200MOrange200 m
MRTA1P23U 003300MOrange300 m
No accessories are available for this product