Product Hierarchy
Product Hierarchy

MRG5900 - MRG5900 - Mil-Spec Coax, 75 Ohm, RG-59 Type, 23 AWG Solid BCCS, 95% BC Braid, PVC Jkt, Commercial


Mil-Spec Coax, 75 Ohm, RG-59 Type, 23 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, Commercial

Product Overview

Suitable Applications: Standard analog video

Construction Details

RG Type: 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
123 AWGSolid0.58 mmBCCS - Bare Copper Covered Steel
Table Notes: Conductivity 40%
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene3.7 mm (0.15 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)85%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride6.1 mm
Table Notes: According to EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Return Loss (RL)
FrequencyMin. Return Loss
5 - 30 MHz20 dB
30 - 470 MHz20 dB
470 - 862 MHz18 dB
Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
5 MHz2.9 dB/100m
50 MHz8 dB/100m
100 MHz11.6 dB/100m
230 MHz18.3 dB/100m
300 MHz21.2 dB/100m
400 MHz25 dB/100m
470 MHz27.5 dB/100m
860 MHz39.2 dB/100m
1000 MHz42.9 dB/100m
1350 MHz50 dB/100m
1600 MHz54.5 dB/100m
1750 MHz57 dB/100m
2150 MHz63 dB/100m
Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
170 Ohm/km (52 Ohm/1000ft)67 pF/m (20 pF/ft)75 Ohm66%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-15°C To +70°C-5°C To +50°C-15°C To +70°C
Bend Radius
Stationary Min.
35 mm (1.4 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
ISO/IEC Compliance: IEC 61196
CENELEC Compliance: EN 50117-1
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.202 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
MRG5900.10100BlackReel100 m8719605103338
MRG5900.00500BlackReel500 m8719605103284
MRG5900.03500BlackReel500 m8719605103321
MRG5900.11100WhiteReel100 m8719605103345
Date: 1998-01-01
No accessories are available for this product