Product Hierarchy
Product Hierarchy

MRG1791 - MRG1791 - Analog Video, RG179 Type, 30 AWG Stranded SCCS, 85% TC Braids, PVC Jkt


Analog Video, RG179 Type, 30 AWG Stranded Silver Copper Covered Steel Conductor, 85% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Standard analog video

Construction Details

RG Type: 179
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
130 AWGStranded0.3 mmSCCS - Silvered Copper Covered Steel
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene1.6 mm (0.063 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride2.8 mm
Outer Jacket1 Table Notes: According to EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Attenuation
FrequencyNom. Attenuation
10 MHz15 dB/100m
100 MHz27 dB/100m
1000 MHz85 dB/100m
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
802 Ohm/km (244 Ohm/1000ft)67 pF/m (20 pF/ft)75 Ohm66%
Voltage
Voltage Rating
2000 V DC / 1000 V RMS

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-25°C To +70°C-5°C To +50°C-25°C To +70°C
Bend Radius
Installation Min.
28 mm (1.1 in)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
CPR Compliance: CPR Euroclass: Fca
Military Compliance: MIL-C-17
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.259 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
MRG1791.0050BlackReel50 m8719605102935
MRG1791.00100BlackReel100 m8719605102928
MRG1791.00150BlackReel150 m8719605162977
Date: 2005-11-17
No accessories are available for this product