Product Hierarchy
Product Hierarchy

MRG1740 - MRG1740 - 50 Ohm Wireless Transmission Coax, RG174 Type, 26 AWG Solid BCCS, 85% TC Braid, PVC Jkt


50 Ohm Wireless Transmission Coax, RG174 Type, 26 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, 85% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 174
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
126 AWGStranded0.48 mmBCCS - Bare Copper Covered Steel
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene1.5 mm (0.059 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride2.8 mm
Table Notes: According to EN 50290-2-20

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
10 MHz11 dB/100m
200 MHz42 dB/100m
1000 MHz110 dB/100m
Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
317 Ohm/km (96.6 Ohm/1000ft)100 pF/m (30 pF/ft)50 Ohm66%
Voltage
Voltage Rating
1400 V DC / 1000 V RMS

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +70°C-5°C To +50°C-40°C To +70°C
Max. Pull Tension: 90 N (20 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
Military Compliance: MIL-C-17
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.196 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
MRG1740.0050BlackReel50 m8719605102874
MRG1740.00500BlackReel500 m8719605102881
Date: 1998-01-01
No accessories are available for this product