(109)M12 Power H-splitter: male, straight, 4+FE, L-coded, M12, female, straight, 4+FE, L-coded
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Molded Splitter |
Rated Voltage: | 63 VDC |
Rated Impulse Voltage: | 16 A |
Rated Current*: | 16 A |
Product Sub Family: | M12 Power |
Type of Contact / Gender: | male, M12 |
Connector Design: | H shape |
Attachment Type: | Coupling Nut |
Number of Pins: | 4+FE |
Coding: | L |
Insulation Resistance: | ≥10^8 Ohm |
Mating Cycles: |
Ambient Temperature (Operation)*: | -30°C to +90°C, notice derating |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | black |
Molded Body Material: | TPU |
Molded Body Color: | black |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
O-Ring Material: | FPM/FKM |
Ambient Temperature (Fixed Installation): | -30°C to +90°C |
Product Sub Family, Side 2: | M12 Power |
Type of Contact / Gender, Side 2: | female, M12 |
Number of Pins, Side 2: | 4+FE |
Coding, Side 2: | L |
Contact Base Material, Side 2: | CuZn |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | PA |
Contact Bearer Color, Side 2: | black |
Attachment Material, Side 2: | CuZn |
Attachment Material, Side 3: | CuZn |
Coding, Side 3: | L |
Contact Base Material, Side 3: | CuZn |
Contact Bearer Color, Side 3: | black |
Contact Bearer Material, Side 3: | PA |
Contact Plating, Side 3: | Cu/Au |
Number of Pins, Side 3: | 4+FE |
Protection Degree / IP Rating (IEC 60529), Side 3: | IP65, IP67, IP68 |
Rated Current*, Side 3: | 16 A |
Rated Voltage, Side 3: | 63 VDC |
Type of Contact / Gender, Side 3: | female, M12 |
Attachment Material, Side 4: | CuZn |
Coding, Side 4: | L |
Contact Base Material, Side 4: | CuZn |
Contact Bearer Color, Side 4: | black |
Contact Bearer Material, Side 4: | PA |
Contact Plating, Side 4: | Cu/Au |
Number of Pins, Side 4: | 4+FE |
Product Sub Family, Side 4: | M12 Power |
Protection Degree / IP Rating (IEC 60529), Side 4: | IP65, IP67, IP68 |
Rated Current*, Side 4: | 16 A |
Rated Voltage, Side 4: | 63 VDC |
Type of Contact / Gender, Side 4: | female, M12 |
UL-File: | E497237 |
UL: | cULus |
RoHS Compliant: | yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note Derating: | * Notice derating |
Item # | Item Description |
---|---|
935065007 | MPS-HU-RST 5L-3RKT 5L |