Multimode SC Duplex flanged Adapter
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room |
| Weight: | 0.012 kg |
| Overall Height: | 0.37 m |
| Overall Width: | 1.11 |
| Overall Length: | 1.36 ft |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Element | Description | Material | Color |
|---|---|---|---|
| Plastic | Adapter Body | Plastic | Beige |
| Adapter Sleeve | Phosphor Bronze | ||
| Phosphor Bronze | Adapter Sleve |
| TIA/EIA Compliance: | TIA/EIA 568-C.3 |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Dust caps |
| Packaging: | One (1) adapter in a plastic bag |
| Update and Revision: | Revision Number: 0.306 Revision Date: 10-23-2025 |