(109)FiberExpress MPO Trunk Assembly, MTP-12 ULL (Male To Male) 24F, Single Mode G657A1/A2, Type B, Plenum, 40 Meter, No Pulling Eye, Yellow Jacket
Suitable Applications: | Data Centers, Main Equipment Rooms, Telecommunications Rooms |
Fiber Type: | OS2, G.657.A2 |
Fiber Count: | 24 |
Description | Housing Color | Boot Color |
---|---|---|
Connector A (Inside End) | Yellow | Black |
Connector B (Outside End) | Yellow | Black |
Jacket Color |
---|
Yellow |
Max. Insertion Loss | Min. Return Loss |
---|---|
0.35 dB | 65 dB |
Min. Bend Radius During Installation: | 20 x OD |
Min. Bend Radius During Operation: | 10 x OD |
Crush Resistance: | 1000 N/100mm (Short Term), 300 N/100mm (Long Term) |
Operating Temperature Range: | -20°C to +60°C |
Storage Temperature Range: | -20°C to +60°C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | OFNP |
TIA/EIA Compliance: | TIA 568.3-D |
ISO/IEC Compliance: | ISO/IEC 11801 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
Notes: | Outer Jacket Material: PVC - Polyvinyl Chloride, Tensile Strength : 660 N (Short Term), 200 N (Long Term) |
Update and Revision: | Revision Number: 0.14 Revision Date: 12-07-2023 |