Product Hierarchy
Product Hierarchy

MFSMMB1008MLTN - FiberExpress MPO Assembly, Male To Male, 12F, Single Mode OS2, Type B, LSZH, 8 Meter, No Pulling Eye, Yellow Jacket


FiberExpress MPO Assembly, Male To Male, 12F, Single Mode OS2, Type B, LSZH, 8 Meter, No Pulling Eye, Yellow Jacket

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OS2
Fiber Count: 12

Physical Specifications

Connectors
DescriptionHousing ColorBoot Color
Connector A (Inside End)GreenBlack
Connector B (Outside End)GreenBlack
Assembly Cable
Jacket Color
Yellow

Optical Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.50 dB60 dB

Mechanical Characteristics

Minimum Bend Radius During Installation: 20 x OD
Minimum Bend Radius During Operation: 10 x OD
Crush Resistance: 1000 N/100mm (Short Term), 300N/100mm (Long Term)

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
TIA/EIA Compliance: TIA 568.3-D
ISO/IEC Compliance: ISO/IEC 11801IEC 61754-7
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes,Pre loaded fiber tray assemblies.
Notes: Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 440 N (Short Term), 132 N (Long Term)

History

Update and Revision: Revision Number: 0.2 Revision Date: 06-09-2026
Date: 2013-01-01
No accessories are available for this product