Product Hierarchy
Product Hierarchy

MFSBMxyzzzMLMN - FiberExpress MPO Assembly, Male To Male, Single Mode OS2, ULL, LSZH, No Pulling Eye, Yellow Jacket, Light Version


FiberExpress MPO Assembly, Male To Male, Single Mode OS2, ULL, LSZH, No Pulling Eye, Yellow Jacket, Light Version

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OS2
Fiber Count: 12

Physical Specifications

Connectors
DescriptionHousing ColorBoot Color
Connector A (Inside End)GreenBlack
Connector B (Outside End)GreenBlack
Assembly Cable
Jacket Color
Yellow

Optical Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.35 dB60 dB

Mechanical Characteristics

Minimum Bend Radius During Installation: 20 x OD
Minimum Bend Radius During Operation: 10 x OD
Crush Resistance: 500 N/100mm (Short Term), 100 N/100mm (Long Term)

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
TIA/EIA Compliance: TIA 568.3-D
ISO/IEC Compliance: ISO/IEC 11801IEC 61754-7
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes,Pre loaded fiber tray assemblies.
Notes: Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant). The sixth letter X represents polarity: A: Type-A, B: Type-B, C: Type-C; The seventh letter Y represents numbers of connector on both side: 1: 1 Connector, 2: 2 Connectors, 3: 3 Connectors, 4: 4 Connectors, 6: 6 Connectors, 8: 8 Connectors, D: 12 Connectors; The eighth to the tenth letters ZZZ represents length. Tensile Strength : 220 N (Short Term), 66 N (Long Term).

History

Update and Revision: Revision Number: 0.2 Revision Date: 08-05-2026
Date: 2013-01-01
No accessories are available for this product