Product Hierarchy
Product Hierarchy

MF4MMB2035MLPN - FiberExpress MPO Trunk Assembly,MPO 12(Male To Male), Multi Mode OM4(BI), Type B, 2 MPO (24 Fibers), LSZH, 10 Meter, No Pulling Eye, Erika Violet Jacket


FiberExpress MPO Trunk Assembly,MPO 12(Male To Male), Multi Mode OM4(BI), Type B, 2 MPO (24 Fibers), LSZH, 10 Meter, No Pulling Eye, Erika Violet Jacket

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OM4
Fiber Count: 24

Physical Specifications

Connectors
DescriptionHousing ColorBoot Color
Connector A (Inside End)Erika VioletBlack
Connector B (Outside End)Erika VioletBlack
Fan-out (Legs)
DescriptionTransitionLength (m)Diameter
Connector A (Inside End)LPM0.5 m3.0 mm
Connector B (Outside End)LPM0.5 m3.0 mm
Assembly Cable
Cable Nominal ODJacket Color
4.5 mmErika Violet

Optical Characteristics

Fiber Connector Performance
DescriptionMax. Insertion LossMin. Return Loss
Connector A (Inside End)0.20 dB30 dB
Connector B (Outside End)0.20 dB30 dB

Mechanical Characteristics

Min. Bend Radius During Installation: 20 x OD
Min. Bend Radius During Operation: 10 x OD
Crush Resistance: 1000 N/100mm (Short Term), 300 N/100mm (Long Term)

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
TIA/EIA Compliance: TIA 568.3-D
ISO/IEC Compliance: ISO/IEC 11801IEC 61754-7
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets
Notes: Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 660 N (Short Term), 200 N (Long Term)

History

Update and Revision: Revision Number: 0.4 Revision Date: 02-11-2025
Date: 2013-01-01
No accessories are available for this product