Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
FiberExpress MPO Trunk Assembly, Male To Male 12F, Multi Mode OM4(BI), Type B, LSZH, 21 Meter, No Pulling Eye, Erika Violet Jacket
| Suitable Applications: | Data Centers, Main Equipment Rooms, Telecommunications Rooms |
| Fiber Type: | OM4 |
| Fiber Count: | 12 |
| Description | Housing Color | Boot Color |
|---|---|---|
| Connector A (Inside End) | Erika Violet | Black |
| Connector B (Outside End) | Erika Violet | Black |
| Jacket Color |
|---|
| Erika Violet |
| Max. Insertion Loss | Min. Return Loss |
|---|---|
| 0.20 dB | 30 dB |
| Minimum Bend Radius During Installation: | 20 x OD |
| Minimum Bend Radius During Operation: | 10 x OD |
| Crush Resistance: | 1000 N/100mm (Short Term), 300 N/100mm (Long Term) |
| Operating Temperature Range: | -20°C to +60°C |
| Storage Temperature Range: | -20°C to +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| TIA/EIA Compliance: | TIA 568.3-D |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
| Notes: | Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 440 N (Short Term), 132 N (Long Term) |
| Update and Revision: | Revision Number: 0.2 Revision Date: 06-09-2026 |