Product Hierarchy
Product Hierarchy

MF4MFA1005MRMN - FiberExpress MPO Assembly, Female To Female, 12F, Multi Mode OM4(BI), Type A, Riser, 5 Meter, No Pulling Eye, Erika Violet Jacket


FiberExpress MPO Assembly, Female To Female, 12F, Multi Mode OM4(BI), Type A, Riser, 5 Meter, No Pulling Eye, Erika Violet Jacket

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OM4
Fiber Count: 12

Physical Specifications

Connectors
DescriptionHousing ColorBoot Color
Connector A (Inside End)Erika VioletBlack
Connector B (Outside End)Erika VioletBlack
Assembly Cable
Jacket Color
Erika Violet

Optical Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.20 dB30 dB

Mechanical Characteristics

Minimum Bend Radius During Installation: 20 x OD
Minimum Bend Radius During Operation: 10 x OD
Crush Resistance: 350 N/100mm (Short Term), 70 N/100mm (Long Term)

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNR
TIA/EIA Compliance: TIA 568.3-D
ISO/IEC Compliance: ISO/IEC 11801IEC 61754-7
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets
Notes: Outer Jacket Material: PVC - Polyvinyl Chloride, Tensile Strength : 100 N (Short Term), 30 N (Long Term)

History

Update and Revision: Revision Number: 0.22 Revision Date: 12-07-2023
Date: 2013-01-01
No accessories are available for this product