Product Hierarchy
Product Hierarchy

MF4MEA1028MRMN - FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM4(BI), Type A, Riser, 28 Meter, No Pulling Eye, Erika Violet Jacket


FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM4(BI), Type A, Riser, 28 Meter, No Pulling Eye, Erika Violet Jacket

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OM4
Fiber Count: 12

Physical Specifications

Connectors
DescriptionHousing ColorBoot Color
Connector A (Inside End)Erika VioletBlack
Connector B (Outside End)Erika VioletBlack
Assembly Cable
Jacket Color
Erika Violet

Optical Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.20 dB30 dB

Mechanical Characteristics

Minimum Bend Radius During Installation: 20 x OD
Minimum Bend Radius During Operation: 10 x OD
Crush Resistance: 350 N/100mm (Short Term), 70 N/100mm (Long Term)

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNR
TIA/EIA Compliance: TIA 568.3-D
ISO/IEC Compliance: ISO/IEC 11801IEC 61754-7
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets
Notes: Outer Jacket Material: PVC - Polyvinyl Chloride, Tensile Strength : 100 N (Short Term), 30 N (Long Term)

History

Update and Revision: Revision Number: 0.22 Revision Date: 12-07-2023
Date: 2013-01-01
No accessories are available for this product