Product Hierarchy
Product Hierarchy

MF4KMxyzzzMAMN - FiberExpress MPO-16 Assembly, Male To Male (MTP Connector), MM OM4(BI), LSZH IEC 60332-3-24, No Pulling Eye, Erika Violet Jacket, Ultra Low Loss

FiberExpress MPO-16 Assembly, Male To Male (MTP Connector), MM OM4(BI), LSZH IEC 60332-3-24, No Pulling Eye, Erika Violet Jacket, Ultra Low Loss

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OM4

Physical Specifications

Connectors
DescriptionHousing ColorBoot Color
Connector A (Inside End)Erika VioletBlack
Connector B (Outside End)Erika VioletBlack
Assembly Cable
Jacket Color
Erika Violet

Optical Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.20 dB30 dB

Mechanical Characteristics

Min. Bend Radius During Installation: 20 x OD
Min. Bend Radius During Operation: 10 x OD

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-3-24
TIA/EIA Compliance: TIA 568.3-D
ISO/IEC Compliance: ISO/IEC 11801IEC 61754-7
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
Variants
Item #Length
MF4KMB1010MAMN10 m
MF4KMB2010MAMN10 m

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets
Notes: The sixth letter x represents polarity: A: Type-A, B: Type-B, C: Type-C; The seventh letter y represents numbers of connector on both side: 1: 1 Connector, 2: 2 Connectors, 3: 3 Connectors, 4: 4 Connectors, 6: 6 Connectors, 8: 8 Connectors, D: 12 Connectors; The eighth to the tenth letters zzz represents length

History

Update and Revision: Revision Number: 0.2 Revision Date: 09-04-2025
Date: 2013-01-01
No accessories are available for this product