(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM3(BI), Type B, LSZH, 24 Meter, No Pulling Eye, Aqua Jacket
| Suitable Applications: | Data Centers, Main Equipment Rooms, Telecommunications Rooms |
| Fiber Type: | OM3 |
| Fiber Count: | 12 |
| Description | Housing Color | Boot Color |
|---|---|---|
| Connector A (Inside End) | Aqua | Black |
| Connector B (Outside End) | Aqua | Black |
| Jacket Color |
|---|
| Aqua |
| Max. Insertion Loss | Min. Return Loss |
|---|---|
| 0.30 dB | 30 dB |
| Minimum Bend Radius During Installation: | 20 x OD |
| Minimum Bend Radius During Operation: | 10 x OD |
| Crush Resistance: | 350 N/100mm (Short Term), 70 N/100mm (Long Term) |
| Operating Temperature Range: | -20°C to +60°C |
| Storage Temperature Range: | -20°C to +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| TIA/EIA Compliance: | TIA 568.3-D |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
| Notes: | Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 100 N (Short Term), 30 N (Long Term) |
| Update and Revision: | Revision Number: 0.20 Revision Date: 12-07-2023 |