Product Hierarchy
Product Hierarchy

MF3MEB1008MRMN - FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM3(BI), Type B, Riser, 8 Meter, No Pulling Eye, Aqua Jacket


FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM3(BI), Type B, Riser, 8 Meter, No Pulling Eye, Aqua Jacket

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OM3
Fiber Count: 12

Physical Specifications

Connectors
DescriptionHousing ColorBoot Color
Connector A (Inside End)AquaBlack
Connector B (Outside End)AquaBlack
Assembly Cable
Jacket Color
Aqua

Optical Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.30 dB30 dB

Mechanical Characteristics

Min. Bend Radius During Installation: 20 x OD
Min. Bend Radius During Operation: 10 x OD
Crush Resistance: 350 N/100mm (Short Term), 70 N/100mm (Long Term)

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNR
TIA/EIA Compliance: TIA 568.3-D
ISO/IEC Compliance: ISO/IEC 11801IEC 61754-7
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets
Notes: Outer Jacket Material: PVC - Polyvinyl Chloride, Tensile Strength : 100 N (Short Term), 30 N (Long Term)

History

Update and Revision: Revision Number: 0.20 Revision Date: 12-07-2023
Date: 2013-01-01
No accessories are available for this product