(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM3(BI), Type A, Riser, 5 Meter, No Pulling Eye, Aqua Jacket
| Suitable Applications: | Data Centers, Main Equipment Rooms, Telecommunications Rooms |
| Fiber Type: | OM3 |
| Fiber Count: | 12 |
| Description | Housing Color | Boot Color |
|---|---|---|
| Connector A (Inside End) | Aqua | Black |
| Connector B (Outside End) | Aqua | Black |
| Jacket Color |
|---|
| Aqua |
| Max. Insertion Loss | Min. Return Loss |
|---|---|
| 0.30 dB | 30 dB |
| Minimum Bend Radius During Installation: | 20 x OD |
| Minimum Bend Radius During Operation: | 10 x OD |
| Crush Resistance: | 350 N/100mm (Short Term), 70 N/100mm (Long Term) |
| Operating Temperature Range: | -20°C to +60°C |
| Storage Temperature Range: | -20°C to +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFNR |
| TIA/EIA Compliance: | TIA 568.3-D |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
| Notes: | Outer Jacket Material: PVC - Polyvinyl Chloride, Tensile Strength : 100 N (Short Term), 30 N (Long Term) |
| Update and Revision: | Revision Number: 0.22 Revision Date: 10-13-2026 |