Product Hierarchy
Product Hierarchy

MEDIAFLEX SVGA STEREO INSERT - MediaFlex Multimedia SVGA Stereo Insert


MediaFlex Multimedia SVGA Insert, Compatible with MediaFlex Faceplate

Product Overview

Suitable Applications: Multimedia

Physical Characteristics (Overall)

Height: 0.93 m
Width: 2.05
Depth: 0.95
Packaging: Individually packaged in a plastic bag.
Weight: 0.051 kg

Connectors

Materials
DescriptionMaterialType
Front ConnectionMetalSVGA FeedThhrough
Rear ConnectionMetalSVGA FeedThhrough
Front ConnectionMetal3.5 mm Audio
Rear ConnectionMetalSolder
InsertPlastic - UL94V-0

Temperature Range

Installation Temperature Range: -10 to 60°C
Storage Temperature Range: -40 to 70°C
Operating Temperature Range: -10 to 60°C

Mechanical Characteristics

Footprint/Type: Mediaflex
Tool Compatibility: Release Tool (AX101185)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with MediaFlex Faceplates
Variants
Item #Color
AX105158-ALAlmond
AX105158-BKBlack
AX105158-EWElectric White
AX105158-GYGray
AX105158-IVIvory

Product Notes

Notes: For proper installation refer to Installation Guide PX102063 available on our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.67 Revision Date: 03-04-2023
Date: 2006-01-07
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product