(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)MediaFlex Angled Edge Faceplate, Single Gang. Available in several colors.
Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200 |
Height: | 4.5 m |
Width: | 2.75 |
Depth: | 0.455 |
Front Connection: | Angled |
Packaging: | Individually packaged in a plastic bag. |
Weight: | 0.069 kg |
Description | Material |
---|---|
Faceplate | High-impact Thermoplastic, flame-retardant UL94V-0, UV-resistant |
Installation Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -40 to 70°C |
Operating Temperature Range: | -10 to 60°C |
Footprint/Type: | Mediaflex |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | Compatible with MediaFlex Modules |
Item # | Color |
---|---|
AX106670 | Almond |
AX106672 | Black |
AX106671 | Electric White |
AX106669 | Gray |
Included Parts: | windows, papers, 6-32 screws, installation guide |
Notes: | For proper installation refer to Installation Guide PX106224 included with the product or visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.61 Revision Date: 03-04-2023 |