Product Hierarchy
Product Hierarchy

MEDIAFLEX ANGLED EDGE DG PLATE - MediaFlex Angled Edge Double-Gang Faceplate

MediaFlex Angled Edge Double-Gang Faceplate. Available in several colors.

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Physical Characteristics (Overall)

Overall Height: 4.5 m
Overall Width: 4.586
Overall Depth: 0.77
Front Connection: Angled
Packaging: Individually packaged in a plastic bag.
Weight: 0.124 kg

Connectors

Materials
DescriptionMaterial
FaceplateHigh-impact Thermoplastic, flame-retardant UL94V-0, UV-resistant

Temperature Range

Installation Temperature Range: -10 to 60°C
Storage Temperature Range: -40 to 70°C
Operating Temperature Range: -10 to 60°C

Mechanical Characteristics

Connector System Compatibility: Mediaflex

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: Compatible with MediaFlex Modules
Variants
Item #Color
AX106674Almond
AX106676Black
AX106675Electric White
AX106673Gray

Product Notes

Included Parts: windows, papers, 6-32 screws, installation guide
Notes: For proper installation refer to Installation Guide PX106224 included with the product or visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.62 Revision Date: 02-20-2026
Date: 2013-01-02
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product