MDVO Modular Furniture Adapters are available in 3 or 4 Ports with many color options.
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200 |
| Overall Height: | 3.3 m |
| Overall Width: | 1.57 |
| Overall Depth: | 0.5 |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.11 kg |
| Material |
|---|
| Plastic - UL94V-0 |
| Installation Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -40 to 70°C |
| Operating Temperature Range: | -10 to 60°C |
| Connector System Compatibility: | MDVO |
| Connector/Hardware Retention: | 20 lbs |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules |
| Item # | Color | Port Count |
|---|---|---|
| AX100928 | ||
| A0407072 | Almond | 3 Port |
| AX100926 | Almond | 4 Port |
| A0407074 | Black | 3 Port |
| A0407071 | Gray | 3 Port |
| AX100925 | Gray | 4 Port |
| AX102594 | Ivory | 4 Port |
| AX102648 | Ivory | 3 Port |
| A0407073 | White | 3 Port |
| AX100927 | White | 4 Port |
| Included Parts: | installation sheet, blank |
| Notes: | For proper installation refer to Installation Guide P0746008 included with the product or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.191 Revision Date: 02-20-2026 |